Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1169

RECOMMENDED FOR NEW DESIGNS

12.92 GHz to 14.07 GHz MMIC VCO with Half Frequency Output 


Viewing:

Overview

  • Dual output frequency range
    • fOUT = 12.92 GHz to 14.07 GHz
    • fOUT/2 = 6.46 GHz to 7.035 GHz
  • Output power (POUT): 11.5 dBm
  • Single-sideband (SSB) phase noise: −113 dBc/Hz at 100 kHz
  • No external resonator needed
  • RoHS-compliant, 5 mm × 5 mm, 32-lead LFCSP: 25 mm²

The HMC1169 is a monolithic microwave integrated circuit (MMIC), voltage controlled oscillator (VCO) that integrates a resonator, a negative resistance device, and a varactor diode, and features a half frequency output.

Because of the monolithic construction of the oscillator, the output power and phase noise performance are excellent over temperature.

The output power is 11.5 dBm typical from a 5 V supply voltage. The VCO is housed in a RoHS compliant LFCSP and requires no external matching components.

Applications

  • Point to point and multipoint radios 
  • Test equipment and industrial controls 
  • Very small aperture terminals (VSATs) 

HMC1169
12.92 GHz to 14.07 GHz MMIC VCO with Half Frequency Output 

HMC1169 Functional Block Diagram HMC1169 Pin Configuration
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
ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1169
HMC1169 Evaluation Board
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed