Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1168

RECOMMENDED FOR NEW DESIGNS

12.47 GHz to 13.72 GHz MMIC VCO with Half Frequency Output

Viewing:

Overview

  • Dual output frequency range 
    • fOUT = 12.47 GHz to 13.72z GH
    • fOUT/2 = 6.235 GHz to 6.86z GHz
  • Output power (POUT): 10 dBm
  • Single-sideband (SSB) phase noise: −113 dBc/Hz at 100 kHz
  • No external resonator needed 
  • RoHS-compliant, 5 mm × 5 mm, 32-lead LFCSP: 25 mm²
HMC1168
12.47 GHz to 13.72 GHz MMIC VCO with Half Frequency Output
HMC1168 Functional Block Diagram HMC1168 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1168
HMC1168 Evaluation Board
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed