Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1161

RECOMMENDED FOR NEW DESIGNS

8.71 GHz to 9.55 GHz MMIC VCO with Half Frequency 




Viewing:

Overview

  • Dual output frequency range 
  • fOUT = 8.71 GHz to 9.55 GHz 
  • fOUT/2 = 4.355 GHz to 4.775 GHz 
  • Output power (POUT): 11 dBm 
  • Single-sideband (SSB) phase noise: −115 dBc/Hz at 100 kHz 
  • No external resonator needed 
  • RoHS-compliant, 5 mm × 5 mm, 32-lead LFCSP: 25 mm² 
HMC1161
8.71 GHz to 9.55 GHz MMIC VCO with Half Frequency 



HMC1161 Functional Block Diagram HMC1161 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1161
HMC1161 Evaluation Board
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed