Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1122

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator

Viewing:

Overview

  • Attenuation range: 0.5 dB LSB steps to 31.5 dB
  • Low insertion loss
    • 1.1 dB at 1 GHz
    • 1.3 dB at 2 GHz
  • Typical step error: less than ±0.1 dB
  • Excellent attenuation accuracy
  • Safe state transitions
  • High linearity
    • Input 0.1dB compression (P0.1dB): 30 dBm typical
    • Input third-order intercept (IP3): 55 dBm typical
  • RF settling time (0.05 dB final RF output): 250 ns
  • Low phase shift error: 6° at 1 GHz
  • Single supply operation: 3.3 V to 5 V
  • ESD rating: Class 2 (2 kV HBM)
  • 24-lead, 4 mm × 4 mm LFCSP package: 16 mm2
  • Pin compatible to the HMC624A

The HMC1122 is a 6-bit digital attenuator operating from 0.1 GHz to 6 GHz with a 31.5 dB attenuation control range in 0.5 dB steps.

The HMC1122 is implemented in a silicon process, offering very fast settling time, low power consumption, and high ESD robustness. The device features safe state transitions and optimized for excellent step accuracy and high linearity over frequency and temperature range. The RF input and output are internally matched to 50 Ω and do not require any external matching components. The design is bidirectional; therefore, the RF input and output are interchangeable.

The HMC1122 operates on a single supply ranging from 3.3 V to 5 V with no performance change due to an on-chip regulator.

The device incorporates a driver that provides both serial and parallel control of the attenuator. The device also features a user-selectable power-up state and a serial output port for cascading other serial controlled components.

The HMC1122 comes in a RoHS compliant, compact, 4 mm × 4 mm LFCSP package, and is pin compatible to the HMC624A.

A fully populated evaluation board is available.

Applications

  • Cellular infrastructure
  • Microwave radios and very small aperture terminals (VSATs)
  • Test equipment and sensors
  • IF and RF designs

HMC1122

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator

HMC1122 Functional Block Diagram HMC1122  Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1122
HMC1122 Evaluation Board
EV2HMC1122LP4M-Angle (1)-web EV2HMC1122LP4M-Angle (2)-web EV2HMC1122LP4M-Bottom-web EV2HMC1122LP4M-Top-web

Latest Discussions

Recently Viewed