HMC1114PM5E

RECOMMENDED FOR NEW DESIGNS

>10 W (42 dBm), 2.7 GHz to 3.8 GHz, GaN Power Amplifier

Viewing:

Overview

  • High small signal gain: 34.5 dB typical
  • High output power: 42 dBm typical at PIN = 18 dBm
  • High PAE: 55% typical at PIN = 18 dBm
  • Frequency range: 2.7 GHz to 3.8 GHz
  • Supply voltage: VDD = 28 V at a quiescent current of 150 mA
  • 5 mm × 5 mm, 32-lead LFCSP_CAV package
HMC1114PM5E
>10 W (42 dBm), 2.7 GHz to 3.8 GHz, GaN Power Amplifier
HMC1114PM5E Functional Block Diagram HMC1114PM5E Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
ADPULSERPLUSEBZ

Pulser Plus Reference Design for GaN PA Biasing and Sequencing

Features and Benefits

  • Complete Bias Control and Sequencing Solution for Pulsed GaN Radar Power Amplifiers
  • Pin Compatible with ADI's existing Pulser Board and with ADI's GaN Power Amplifier Evaluation Boards
  • Operation in Drain Pulsed Mode or Gate Pulsed Mode
  • Optional Crowbar Circuit for Fast Turn Off in Drain Pulsed Mode
  • Single 24 V to 50 V Power Supply with on-board Negative Gate Voltage Generation.
  • Drain Current Monitoring Circuit

Product Details

Pulser Plus is a reference design for biasing Gallium Nitride RF Power Amplifiers. It plugs directly into Analog Devices’ GaN PA evaluation boards such as ADPA1106 and ADPA1107. The only input signals required to control and operate the board are a power supply voltage between 24 V and 50V and a 0V/3V signal on the Drain Pulse Enable or Gate Pulse Enable digital inputs.

Pulser Plus was specifically designed to enable fast pulsing of GaN Radar Power Amplifiers. It can support RF pulses as short as 1us and with rise and fall times of less than 100 ns in both Drain Pulsed mode and Gate Pulsed Mode.

eval board
EVAL-HMC1114PM5E

HMC1114PM5E Evaluation Board

Product Details

Use RF circuit design techniques for the circuit board used in the application. Provide 50 Ω impedance for the signal lines and directly connect the package ground leads and exposed paddle to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation PCB is available from Analog Devices, Inc., upon request.

ADPULSERPLUSEBZ
Pulser Plus Reference Design for GaN PA Biasing and Sequencing
ADPULSERPLUSEBZ Angle View ADPULSERPLUSEBZ Bottom View ADPULSERPLUSEBZ Top View ADPULSERPLUSEBZ Pulser Plus Block Diagram ADPULSERPLUSEBZ Drain Pulsed Mode Block Diagam
EVAL-HMC1114PM5E
HMC1114PM5E Evaluation Board
EV1HMC1114PM5ANGLE-web EV1HMC1114PM5BOTTOM-web

Latest Discussions

Recently Viewed