Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1040LP3CE

PRODUCTION

GaAs pHEMT MMIC Low Noise Amplifier SMT, 24 - 43.5 GHz

Viewing:

Overview

  • Low Noise Figure: 2.2 dB
  • High Gain: 23 dB
  • P1dB Output Power: +12 dBm
  • Single Supply Voltage: +2.5V @ 70mA
  • Output IP3: +22 dBm 
  • 50 Ohm matched Input/Output
  • 16 Lead 3x3 mm SMT Package: 16mm²

The HMC1040LP3CE is a self-biased GaAs MMIC Low Noise Amplifier housed in a leadless 3x3 mm plastic surface mount package. The amplifier operates between 24 and 43.5 GHz, delivering 23 dB of small signal gain, 2.2 dB noise figure, and output IP3 of +22 dBm, while requiring only 70 mA from a +2.5 V supply. The P1dB output power of +12 dBm enables the LNA to function as a LO driver for many of Hittite’s balanced, I/Q and image reject mixers. The HMC1040LP 3CE features I/Os that are DC blocked and internally matched to 50 Ohms, and is ideal for high capacity microwave radios and VSAT applications.

Applications

  • Point-to-Point Radios
  • Test Instrumentation
  • SatCom Transponders & VSAT
  • Industrial Sensors
  • EW & ECM Subsystems

HMC1040LP3CE
GaAs pHEMT MMIC Low Noise Amplifier SMT, 24 - 43.5 GHz
hmc1040lp3ce_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1040LP3C
HMC1040LP3C Evaluation Board

Latest Discussions

Recently Viewed