HMC-VVD106

Analog VVA Attenuator Chip, 36 - 50 GHz

Viewing:

Overview

  • Low Insertion Loss: 1.5 dB
  • Wide Dynamic Range: 22 dB
  • Balanced Topology
  • High Input IP3: +17 dBm
  • Analog Control Voltage: 0 to +4V
  • Die Size: 1.47 x 1.5 x 0.1 mm

The HMC-VVD106 is a monolithic GaAs PIN diode based Voltage Variable Attenuator (VVA) which exhibits low insertion loss, high IP3, and wide dynamic range. The balanced topology delivers excellent return loss while the single control voltage can be applied to either side of the die. All bond pads and the die backside are Ti/Au metallized, and the PIN diode devices are fully passivated for reliable operation.

This wideband VVA MMIC is compatible with conventional die attach methods, as well as thermocompression and thermosonic wirebonding, making it ideal for MCM and hybrid microcircuit applications. All data shown herein is measured on chip in a 50 Ohm environment and contacted with RF probes.

Applications

  • Short Haul / High Capacity Radios
  • Automotive Radar
  • Test Equipment
  • SATCOM
  • Military
  • Point-to-Point Radios
  • Point to Multi-Point Radios

HMC-VVD106
Analog VVA Attenuator Chip, 36 - 50 GHz
hmc-vvd106_fbl
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

No discussions on HMC-VVD106 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed