Overview
Features and Benefits
- Half Bridge Topology
- 1200V, 50A, 200kHz
- >100kV/us CMTI
- 4 layers PCB
- 12V VIN supply
- Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
- 1 LT3999 + 1 ADuM4135 for both High Side and Low Side
- Full tested ‘Desat protection’
- Low inductive and high current terminals for V+, V- and AC phase connection
Product Details
High power evaluation board, up to 1200V & 50A @ 200kHz switching frequency featuring the combo ADI ADuM4135 isolated gate driver + LT3999 isolated power supply controller + Microsemi SiC power module in half bridge configuration.
For more information, email RenwBoards@analog.com.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EVAL-MICROSEMI-SIC-MODULE Wiki Guide2/23/2018WIKI