ADT7516

PRODUCTION

SPI/I2C Compatible,Temperature Sensor, 4-Channel ADC and Quad Voltage Output

Viewing:

Overview

  • ADT7516 - Four 12-Bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes
  • 10-bit temperature-to-digital converter
  • 10-bit 4-channel ADC
  • DC input bandwidth
  • Input range: 0 V to 2.28 V
  • Temperature range: −40°C to +120°C
  • Temperature sensor accuracy: ±0.5°C typ
  • Supply range: 2.7 V to 5.5 V
  • DAC output range: 0 V to 2 VREF
  • Power-down current: <10 µA
ADT7516
SPI/I2C Compatible,Temperature Sensor, 4-Channel ADC and Quad Voltage Output
ADT7516/ADT7517/ADT7519 Functional Block Diagram ADT7516/ADT7517/ADT7519 Pin Configuration
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
Evaluation Kits

EVAL-ADT7516

ADT7516 Evaluation Board

Features and Benefits

  • Easy evaluation of the ADT7516
  • Evaluation software included
  • USB interface to PC
  • Powered from USB interface

Product Details

The EVAL-ADT7516EBZ evaluation board allows the ADT7516 digital temperature sensor, 4-channel analog-to-digital converter (ADC) and quad digital-to-analog converter (DAC) to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7516 evaluation board can interface with any PC via a USB port. The software works on 32-bit Windows® 7 machines and earlier versions like Windows XP.


The evaluation board allows all the input and output functions of the ADT7516 to be exercised without the need for external components. The software allows control and monitoring of the internal registers of the ADT7516.

EVAL-ADT7516
ADT7516 Evaluation Board

Latest Discussions

Recently Viewed