Overview
Product Details
The ADM7150CP-EVALZ and ADM7151CP-04-EVALZ evaluation boards are used to demonstrate the functionality of the ADM7150 and ADM7151 linear regulators, respectively.Simple device measurements, such as line and load regulation, dropout, and ground current, can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.
For more details about the linear regulators, refer to the ADM7150 and ADM7151 data sheets.
Note:ADM7151 is adjustable and requires two resistors to set the output voltage
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-553: Evaluating the ADM7150 and ADM7151 Linear Regulators11/5/2013PDF442 kB