DAC8426

PRODUCTION

Quad 8-Bit Voltage Out CMOS DAC Complete with Internal 10V Reference

Viewing:

Overview

  • No Adjustments Required, Total Error ±1 LSB Max Over Temperature
  • Four Voltage-Output DACs on a Single Chip
  • Internal 10 V Bandgap Reference
  • Operates from a Single +15 V Supply
  • Fast 50 ns Data Load Time, All Temperatures
  • Pin-for-Pin Replacement for PM-7226 and AD7226 Eliminates External Reference
DAC8426
Quad 8-Bit Voltage Out CMOS DAC Complete with Internal 10V Reference
DAC8426 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5307 PRODUCTION 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
AD5304 PRODUCTION 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed