DAC8043A

PRODUCTION

12-Bit Current-Out DAC in TSSOP-8 Package

Viewing:

Overview

  • Compact SO-8 and TSSOP Package
  • True 12-Bit Accuracy
  • 5 V Operation @ < 10 µA
  • Fast 3-Wire Serial Input
  • Fast 1 µs Settling Time
  • 2.4 MHz 4-Quadrant Multiply BW
  • Pin-for-Pin Upgrade for DAC8043
  • Standard and Rotated Pinout
DAC8043A
12-Bit Current-Out DAC in TSSOP-8 Package
DAC8043A-fbl DAC8043A Pin Configuration DAC8043A Pin configuration DAC8043A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5443 PRODUCTION 12-Bit High Bandwidth Multiplying DAC's with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed