ADXL330

Obsolete

Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

Viewing:

Overview

  • 3 axis sensing
  • Small, low-profile package
  • 4 × 4 × 1.45 mm LFCSP
  • Low power 180µA at 1.8V (typical)
  • Single-supply operation 1.8 to 3.6V
  • 10,000 g shock survival
  • Excellent temperature stability
  • BW adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant
ADXL330
Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer
ADXL330 Functional Block Diagram ADXL330 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADXL335 PRODUCTION Small, Low Power, 3-Axis ±3 g Accelerometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADXL330
ADXL330 Evaluation Board

Latest Discussions

Recently Viewed