ADT7312
RECOMMENDED FOR NEW DESIGNSAutomotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form
- Part Models
- 1
- 1ku List Price
- Starting From $80.25
Overview
- Qualified for automotive applications
- Temperature accuracy:
±1°C from −55°C to +175°C (2.7V to 3.3V)
16-bit temperature resolution: 0.0078°C
Fast first temperature conversion on power-up of 6 ms - Easy implementation:
No temperature calibration or correction required
No linearity correction required
- Qualified for automotive applications
- Wide operating ranges:
Temperature range: −55°C to +175°C
Voltage range: 2.7 V to 5.5 V - Programmable interrupts:
Critical overtemperature interrupt
Overtemperature/undertemperature interrupt - See datasheet for additional features
The ADT7312 is a ±1°C accurate digital temperature sensor that operates over a very wide temperature range, −55°C to +175°C available in die form only. It contains an internal band gap reference, a temperature sensor, and a 16-bit analog-to-digital converter (ADC) to monitor and digitize the temperature to a resolution of 0.0078°C. The ADC resolution, by default, is set to 13 bits (0.0625°C). The ADC resolution is a user programmable mode that can be changed through the serial interface.
The ADT7312 is guaranteed to operate over supply voltages from 2.7 V to 5.5 V. At 3.6 V operation, the average supply current is typically 245 μA. The ADT7312 has a shutdown mode that powers down the device, resulting in a typical shutdown current of 2.5 μA at 3.6 V. The ADT7312 is rated for operation over the −55°C to +175°C temperature range.
The CT pin is an open-drain output that becomes active when the temperature exceeds a programmable critical temperature limit. The default critical temperature limit is 147°C. The INT pin is also an open-drain output that becomes active when the temperature exceeds a programmable limit. The INT pin and the CT pin can operate in either comparator or interrupt mode.
PPRODUCT HIGHLIGHTS
- Ease of use, no calibration or correction required.
- Low power consumption.
- Excellent long-term stability and reliability.
- Qualified for automotive applications.
APPLICATIONS
Documentation
Data Sheet 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7312WCZ-PT7 | DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 29, 2012 - 12_0145 ADT7312 Datasheet Correction |
||
| ADT7312WCZ-PT7 | ||
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADT7312WCZ-PT7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?