ADSP-21488
PRODUCTIONHigh Performance Fourth Generation DSP
- Part Models
- 10
- 1ku List Price
- Starting From $12.68
Part Details
- 400 MHz core clock speed
- 3 Mbits of on-chip RAM
- FIR, IIR, and FFT accelerators
- 16-bit wide SDR SDRAM external memory interface
- Digital Applications Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
- Fully enhanced DMA engine including scatter/gather DMA, delay line DMA
- 8 serial ports (SPORTs) supporting I2S, left-justified sample pair, DSP Serial and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- UART and Two-Wire Interface
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- 176 ld LQFP EPAD and 100 ld LQFP EPAD packages
- Commercial and Industrial temperature ranges
The SHARC ADSP-21488 is one of two new members of the fourth generation of SHARC® Processors that now includes the ADSP-21486, ADSP-21487, ADSP-21488, ADSP-21489 and offers increased performance, hardware-based filter accelerators, audio and application-focused peripherals, and new memory configurations capable of supporting the latest surround-sound decoder algorithms. All devices are pin-compatible with each other and completely code-compatible with all prior SHARC Processors. These newest members of the fourth generation SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-performance audio applications.
The ADSP-21488 offers the highest performance–400 MHz/2400 MFLOPs–in an LQFP package within the fourth generation SHARC Processor family. This level of performance makes the ADSP-21488 particularly well suited to address the automotive audio and industrial control segments. In addition to its high core performance, the ADSP-21488 includes additional processing blocks such as FIR, IIR, and FFT accelerators to increase the total performance of the system. There is a new feature called Variable Instruction Set Architecture (VISA) that allows the code size to be decreased by 20% to 30% and increase the memory size availability. The fourth generation DSP allows the ability to connect to external memory by providing a glueless interface to 16-bit wide SDR SDRAMs.
Fourth-generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Applications Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, IDP, S/PDIF Tx/Rx, and an 8-Channel asynchronous sample rate converter block. The fourth generation SHARC allows data from the serial ports to be directly transferred to external memory by the DMA controller. Other peripherals such as SPI,UART and Two-Wire Interface are routed through a Digital Peripheral Interface (DPI).
Documentation
Data Sheet 1
User Guide 5
Application Note 32
Processor Manual 3
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-21488BSWZ-3A | 100-Lead LQFP (14mm x 14mm w/ heatsink) | ||
ADSP-21488BSWZ-3B | 176-Lead LQFP (24mm x 24mm w/ heatsink) | ||
ADSP-21488BSWZ-4A | 100-Lead LQFP (14mm x 14mm w/ heatsink) | ||
ADSP-21488BSWZ-4B | 176-Lead LQFP (24mm x 24mm w/ heatsink) | ||
ADSP-21488KSWZ-3A | 100-Lead LQFP (14mm x 14mm w/ heatsink) | ||
ADSP-21488KSWZ-3A1 | 100-Lead LQFP (14mm x 14mm w/ heatsink) | ||
ADSP-21488KSWZ-3B | 176-Lead LQFP (24mm x 24mm w/ heatsink) | ||
ADSP-21488KSWZ-4A | 100-Lead LQFP (14mm x 14mm w/ heatsink) | ||
ADSP-21488KSWZ-4B | 176-Lead LQFP (24mm x 24mm w/ heatsink) | ||
ADSP-21488KSWZ-4B1 | 176-Lead LQFP (24mm x 24mm w/ heatsink) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-21488BSWZ-3A | PRODUCTION | |
ADSP-21488BSWZ-3B | PRODUCTION | |
ADSP-21488BSWZ-4A | PRODUCTION | |
ADSP-21488BSWZ-4B | PRODUCTION | |
ADSP-21488KSWZ-3A | PRODUCTION | |
ADSP-21488KSWZ-3A1 | PRODUCTION | |
ADSP-21488KSWZ-3B | PRODUCTION | |
ADSP-21488KSWZ-4A | PRODUCTION | |
ADSP-21488KSWZ-4B | PRODUCTION | |
ADSP-21488KSWZ-4B1 | PRODUCTION | |
Sep 29, 2023 - 23_0099 Alternate Test Site for ADSP-2148x 176-Ld LQFP Products |
||
ADSP-21488BSWZ-3B | PRODUCTION | |
ADSP-21488BSWZ-4B | PRODUCTION | |
ADSP-21488KSWZ-3B | PRODUCTION | |
ADSP-21488KSWZ-4B | PRODUCTION | |
ADSP-21488KSWZ-4B1 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsSigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View DetailsSigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-21488 yet. Have something to say?
Start a Discussion on EngineerZone®