ADRF6755

RECOMMENDED FOR NEW DESIGNS

100 MHz TO 2400 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO

Viewing:

Overview

  • I/Q modulator with integrated fractional-N PLL and VCO
  • Gain control span: 47 dB in 1 dB steps
  • Output frequency range: 100 MHz to 2400 MHz
  • Output IP3: 20.5 dBm at LO = 1800 MHz
  • Noise floor: −161 dBm/Hz at LO = 1800 MHz
  • Baseband modulation bandwidth: 600 MHz (3 dB)
  • See datasheet for additional features

The ADRF6755 is a highly integrated quadrature modulator, frequency synthesizer, and programmable attenuator. The device covers an operating frequency range from 100 MHz to 2400 MHz for use in satellite, cellular, and broadband communications.

The ADRF6755 modulator includes a high modulus, fractional-N frequency synthesizer with integrated VCO, providing less than 1 Hz frequency resolution, and a 47 dB digitally controlled output attenuator with 1 dB steps.

Control of all the on-chip registers is through a user-selected SPI interface or I2C interface. The device operates from a single power supply ranging from 4.75 V to 5.25 V.

ADRF6755
100 MHz TO 2400 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO
ADRF6755 Functional Block Diagram ADRF6755 Pin Configuration
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
Evaluation Software 1


Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADRF6755

ADRF6755 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADRF6755 300 MHz to 2310 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO.

EVAL-ADRF6755
ADRF6755 Evaluation Board
EVAL-ADRF6755SDZ - Angle View EVAL-ADRF6755SDZ - Top View EVAL-ADRF6755SDZ -Bottom View

Latest Discussions

Recently Viewed