ADRF6658

RECOMMENDED FOR NEW DESIGNS

Wideband, Dual Rx Mixers with Integrated IF Amplifiers

Viewing:

Part Details

  • Wideband, dual-channel, active downconversion mixers
  • Low distortion, fast settling, IF DGAs
  • RF input frequency range: 690 MHz to 3.8 GHz
  • Programmable baluns on RF inputs
  • Differential and single-ended LO input modes
  • Differential IF output impedance: 100 Ω
  • Programmable via a 3-wire serial port interface (SPI)
  • For RF = 1950 MHz, IF = 281 MHz, high linearity mode:
    • Voltage conversion gain, including IF filter loss: −5 dB to +26.5 dB
    • (See data sheet for more detailed information)
  • Flexible power-down modes for low power operation
  • See data sheet for more information
ADRF6658
Wideband, Dual Rx Mixers with Integrated IF Amplifiers
ADRF6658 Functional Block Diagram ADRF6658 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 4
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
ADF4355-2 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADRF6658

ADRF6658 Evaluation Board

Features and Benefits

  • 4-layer laminated Rogers 4003C/FR-4 printed circuit board
  • preconfigured IF filter for each channel, centered at 281 MHz
  • Low drop-out voltage-regulators to provide a separate 3.3 V supply for each channel from a single 5.5 V supply (total operating current = 465 mA)
  • external baluns to allow choice of single-ended or differential connections for LO and IF ports

Product Details

The EV-ADRF6658SD1Z provides all the support circuitry to exercise the different configurations internal to the ADRF6658 dual mixer-IFDGA.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADRF6658
ADRF6658 Evaluation Board

Latest Discussions

Recently Viewed