Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR365

PRODUCTION

Low Power, Low Noise Voltage Reference with Sink/Source Capability, 5.0 VOUT

Viewing:

Part Details

  • Compact TSOT package
  • Low temperature coefficient
    • A grade: 25 ppm/°C
    • B grade: 9 ppm/°C
    • H grade: 25 ppm/°C
  • Initial accuracy
    • A grade: ±6 mV maximum (ADR360, ADR361, and ADR363)
    • B grade: ±3 mV maximum (ADR360, ADR361, and ADR363)
  • Ultralow output voltage noise: 6.8 μV p-p (0.1 Hz to 10 Hz)
  • Low dropout: 300 mV
  • Low quiescent current: 190 μA maximum
  • No external capacitor required
  • Output current: +5 mA (sourcing), −1 mA (sinking)
  • Wide temperature range
    • −40°C to +125°C (A grade, B grade)
    • −40°C to +150°C (H grade)
  • Qualified for automotive applications
    • −40°C to +150°C
      • ADR365WHUJZ-R7
    • −40°C to +125°C
      • ADR365WAUJZ-R7, ADR366WAUJZ-REEL7
ADR365
Low Power, Low Noise Voltage Reference with Sink/Source Capability, 5.0 VOUT
ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 Pin Configuration ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed