ADP120
ADP120
Obsolete100 mA, Low Quiescent Current, CMOS Linear Regulator
Viewing:
Overview
- Input voltage range: 2.3 V to 5.5 V
- Output voltage range: 1.2 V to 3.3 V
- Low quiescent current:
IGND = 11 μA with zero load
IGND = 22 μA with 100 mA load - Low shutdown current: <1 μA
- Low dropout voltage
60 mV @ 100 mA load
- Output current: 100 mA
- High PSRR:
73 dB @ 1 kHz at VOUT = 1.2 V
70 dB @ 10 kHz at VOUT = 1.2 V - Low noise: 40 μV rms at VOUT = 1.2 V
- No noise bypass capacitor required
- Initial accuracy: ±1%
- Stable with small 1 μF ceramic output capacitor
The ADP120 is a low quiescent current, low dropout, linear regulator that operates from 2.3 V to 5.5 V and provides up to 100 mA of output current. The low 60 mV dropout voltage at 100 mA load improves efficiency and allows operation over a wide input voltage range. The low 22 μA of quiescent current at full load makes the ADP120 ideal for battery-operated portable equipment.
The ADP120 is available in output voltages ranging from 1.2 V to 3.3 V. The part is optimized for stable operation with small 1 μF ceramic output capacitors. The ADP120 delivers good transient performance with minimal board area. Short-circuit protection and thermal overload protection circuits prevent damage in adverse conditions. The ADP120 is available in a tiny 5-lead TSOT and a 4-ball 0.4 mm pitch WLCSP and utilizes the smallest footprint solution for use in a variety of portable applications.
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
Frequently Asked Questions 1
Brochure 2
Circuit Note 1
Analog Dialogue 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool