ADMV7710

RECOMMENDED FOR NEW DESIGNS

71 GHz to 76 GHz, 1 Watt E-Band Power Amplifier With Power Detector

Viewing:

Overview

  • Gain: 24 dB typical
  • Output power for 1 dB compression: 28 dBm typical
  • Saturated output power: 29 dBm typical
  • Output third-order intercept: 34 dBm typical
  • Input return loss: 18 dB typical
  • Output return loss: 10 dB typical
  • DC supply: 4 V at 800 mA
  • No external matching required
  • Die size: 2.999 mm × 3.999 mm × 0.05 mm
ADMV7710
71 GHz to 76 GHz, 1 Watt E-Band Power Amplifier With Power Detector
ADMV7710 Functional Block Diagram ADMV7710 Pin Configuration ADMV7710 Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed