ADMV1010

RECOMMENDED FOR NEW DESIGNS

12.6 GHz to 15.4 GHz, GaAs, MMIC, I/Q Downconverter

Viewing:

Overview

  • RF input frequency range: 12.6 GHz to 15.4 GHz
  • IF output frequency range: 2.7 GHz to 3.5 GHz
  • LO input frequency range: 9 GHz to 12.6 GHz
  • Power conversion gain: 15 dB typical
  • Image rejection: 25 dB typical
  • SSB noise figure: 2 dB typical
  • Input IP3: 1 dBm typical
  • Input P1dB: −7 dBm typical
  • Single-ended, 50 Ω RF and LO input ports
  • 4.9 mm × 4.9 mm, 32-terminal LCC with exposed pad

The ADMV1010 is a compact, gallium arsenide (GaAs) design, monolithic microwave integrated circuit (MMIC), I/Q downconverter in a RoHS compliant package optimized for point to point microwave radio designs that operates in the 12.6 GHz to 15.4 GHz frequency range. The ADMV1010 is optimized to work as a low noise, upper sideband (low side local oscillator (LO)), image reject downconverter.

The ADMV1010 provides 15 dB of conversion gain with 25 dB of image rejection. The ADMV1010 uses a radio frequency (RF), low noise amplifier (LNA) followed by an in-phase/quadrature (I/Q) double balanced mixer, where a driver amplifier drives the LO. IF1 and IF2 mixer outputs are provided, and an external 90° hybrid is needed to select the required sideband. The I/Q mixer topology reduces the need for filtering the unwanted sideband. The ADMV1010 is a much smaller alternative to hybrid style SSB downconverter assemblies, and it eliminates the need for wire bonding by allowing the use of surface-mount manufacturing assemblies.

The ADMV1010 downconverter comes in a compact, thermally enhanced, 4.9 mm × 4.9 mm, 32-terminal LCC package. The ADMV1010 operates over the −40°C to +85°C temperature range.

Applications

  • Point to point microwave radios
  • Radars and electronic warfare systems
  • Instrumentation and automatic test equipment
  • Satellite communications

ADMV1010
12.6 GHz to 15.4 GHz, GaAs, MMIC, I/Q Downconverter
ADMV1010 Functional Block Diagram ADMV1010 Pin Configuration ADMV1010 Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADMV1010

ADMV1010 Evaluation Board

Product Details

The circuit board used in the application must use RF circuit design techniques. Signal lines must have 50 Ω impedance, and the package ground leads and exposed pad must be connected directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation circuit board is available from Analog Devices, Inc., upon request.

EVAL-ADMV1010
ADMV1010 Evaluation Board
ADMV1010-EVALZangle-web ADMV1010-EVALZBOTTOM-web ADMV1010-EVALZTOP-web

Latest Discussions

Recently Viewed