ADL5723

RECOMMENDED FOR NEW DESIGNS

10.1 GHz to 11.7 GHz, Low Noise Amplifier

Viewing:

Overview

  • Frequency range: 10.1 GHz to 11.7 GHz
  • Typical gain of >24 dB
  • Low noise input
    • Noise figure
      • 2.2 dB typical at 10.1 GHz
      • 2.3 dB typical at 11.7 GHz
  • High linearity input
    • ≥2.2 dBm typical input third-order intercept (IIP3)
    • −10 dBm typical input 1 dB compression point (P1dB)
  • Matched 50 Ω single-ended input
  • Matched 100 Ω differential outputs
  • 8-lead, 2.00 mm × 2.00 mm LFCSP microwave packaging

The ADL5723 is a narrow-band, high performance, low noise amplifier (LNA) targeting microwave radio link receiver designs. The monolithic silicon germanium (SiGe) design is optimized for microwave radio link bands ranging from 10.1 GHz to 11.7 GHz. The unique design offers a single-ended 50 Ω input impedance and provides a 100 Ω balanced differential output that is ideal for driving Analog Devices, Inc., differential downconverters and radio frequency (RF) sampling analog-to-digital converters (ADCs). This LNA provides noise figure performance that, in the past, required more expensive three-five (III-V) compounds process technology to achieve.

The ADL5721 and ADL5723 to ADL5726 family of narrow-band LNAs are each packaged in a tiny, thermally enhanced, 2.00 mm ×2.00 mm LFCSP package. The ADL5721 and ADL5723 to ADL5726 family operates over the temperature range of −40°C to +85°C.

Applications

  • Point to point microwave radios
  • Instrumentation
  • Satellite communications (SATCOM)
  • Phased arrays

ADL5723
10.1 GHz to 11.7 GHz, Low Noise Amplifier
ADL5723 Functional Block Diagram ADL5723 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-ADL5723
ADL5723 Evaluation Board
ADL572X-EVALZ (angle 1) ADL572X-EVALZ (angle 2) ADL572X-EVALZ (top) ADL572X-EVALZ (bottom)

Latest Discussions

Recently Viewed