Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5536

RECOMMENDED FOR NEW DESIGNS

20 MHz TO 1.0 GHz IF Gain Block

Viewing:

Overview

  • Fixed gain of 20 dB
  • Operation from 20 MHz to 1.0 GHz
  • Input and output internally matched to 50 Ω
  • Integrated bias control circuit
  • OIP3
    • 45.0 dBm at 190 MHz
    • 49.0 dBm at 380 MHz
  • Noise figure
    • 2.6 dB at 190 MHz
    • 2.7 dB at 380 MHz
  • P1dB of 19.6 dBm at 190 MHz
  • Single 5 V power supply
  • Low quiescent current of 105 mA
  • MSL-1 rated SOT-89 package
  • ESD rating of ±2 kV (Class 2)
  • Pin-compatible with the 16 dB gain ADL5535

The ADL5536 is a 20 dB linear amplifier that operates at frequencies up to 1 GHz. The device can be used in a wide variety of cellular, CATV, military, and instrumentation equipment.

The ADL5536 provides the highest dynamic range available from an internally matched IF gain block. This is accomplished by providing extremely low noise figures and very high OIP3 specifications simultaneously across the entire 1 GHz frequency range. The ADL5536 also provides extremely flat gain and P1dB over frequency, which are stable over temperature, power supply, and from device to device.

The device is internally matched to 50 Ω at the input and output, making the ADL5536 very easy to implement in a wide variety of applications. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.

The ADL5536 is fabricated on a GaAs HBT process and has an ESD rating of ±2 kV (Class 2). The device is assembled in an MSL-1 rated SOT-89 package that uses an exposed paddle for excellent thermal impedance.

The ADL5536 consumes only 105 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C. The ADL5536 is also pin-compatible with the 16 dB gain ADL5535. Fully populated evaluation boards are available for each amplifier.

ADL5536
20 MHz TO 1.0 GHz IF Gain Block
ADL5536-fbl ADL5536-pc
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-ADL5536

ADL5536 Evaluation Board

Product Details

ADL5536-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5 V power supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.

EVAL-ADL5536
ADL5536 Evaluation Board

Reference Designs

Schematic of the ADL5535 Driving the AD9268 16-Bit ADC
CN0171 Circuits from the lab

Low Noise, Low Distortion Single-Ended Input Drive Circuit for Differential Input IF Sampling ADCs

Features and Benefits

  • Single ended to differential conversion
  • 50 ohm impedance matched gain block
  • Matched filter provides noise reduction and antialiasing
CN0171
Low Noise, Low Distortion Single-Ended Input Drive Circuit for Differential Input IF Sampling ADCs
Schematic of the ADL5535 Driving the AD9268 16-Bit ADC

Latest Discussions

Recently Viewed