ADL5500

PRODUCTION

100 MHz TO 6 GHz TruPwr™ Detector

Viewing:

Overview

  • True rms response
  • Excellent temperature stability
  • ±0.1 dB accuracy vs. temperature over top 8 dB of input range
  • Up to 30 dB input dynamic range at 3.9 GHz
  • 50 Ω input impedance
  • 1250 mV rms, +15 dBm, maximum input
  • Single-supply operation: 2.7 V to 5.5 V
  • Low power: 3 mW at 3 V supply
  • RoHS compliant
ADL5500
100 MHz TO 6 GHz TruPwr™ Detector
ADL5500-fbl ADL5500 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-ADL5500

ADL5500 Evaluation Board

Product Details

ADL5500-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).

EVAL-ADL5500
ADL5500 Evaluation Board

Latest Discussions

Recently Viewed