ADL5350: LF to 4 GHz High Linearity Y-Mixer
The ADL5350 is a high linearity, up-and-down converting mixer capable of operating over a broad input frequency range. It is well suited for demanding cellular base-station mixer designs that ...More
ADL5350: LF to 4 GHz High Linearity Y-Mixer
Product Description
The ADL5350 is a high linearity, up-and-down converting mixer capable of operating over a broad input frequency range. It is well suited for demanding cellular base-station mixer designs that require high sensitivity and effective blocker immunity. Based on a GaAs pHEMT, single-ended mixer architecture, the ADL5350 provides excellent input linearity and low noise figure without the need for a high power level local oscillator (LO) drive.
In 850 MHz/900 MHz receive applications, the ADL5350 provides a typical conversion loss of only 6.8 dB. The integrated LO amplifier allows a low LO drive level, typically only 4 dBm for most applications. The input IP3 is typically greater than 25 dBm, with an input compression point of 19 dBm. The high input linearity of the ADL5350 makes the device an excellent mixer for communications systems that require high blocker immunity, such as GSM 850/900 and 800 MHz CDMA2000. At 2 GHz, a slightly greater supply current is required to obtain similar performance.
The single-ended broadband RF/IF port allows the device to be customized for a desired band of operation using simple external filter networks. The LO to RF isolation is based on the LO rejection of the RF port filter network. Greater isolation may be achieved by using higher order filter networks, as described in the Applications Information section of this data sheet.
The ADL5350 is fabricated on a GaAs pHEMT, high performance IC process. The ADL5350 is available in a 3 mm x 2 mm 8-lead LFCSP. It operates over a −40°C to +85°C temperature range. An evaluation board is also available.
Applications
Data Sheet, Rev. 0, 2/08
Quick Links
- Data Sheet Rev 0, 02/2008, (pdf, 402 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Broadband radio frequency (RF), intermediate frequency (IF), and local oscillator (LO) ports
- Conversion loss: 6.8 dB
- Noise figure: 6.5 dB
- High input IP3: 25 dBm
- High input P1dB: 19 dBm
- Low LO drive level
- Single-ended design: no need for baluns
- Single-supply operation: 3 V @ 19 mA
- Miniature, 2 mm × 3 mm, 8-lead LFCSP
- RoHS compliant
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5350
LF to 4 GHz High Linearity Y-Mixer
Functional Block Diagram for ADL5350
| Part# | RF Frequency (MHZ) | IF Frequency (MHz) | LO Frequency (MHz) | LO Drive (dBm) | Conversion Gain | IP3 (dBm) | P1dB (dBm) | NF (dB) | Pos Supply | Supply Current (max) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD831 | 400 | 200 | 400 | 0 | 0 | 24 | 10 | 14 | +9V to +11V | 100 | $6.75 |
| AD8342 | LF to 2400 | LF to 2400 | LF to 2400 | 0 | 3 | 24 | 8.5 | 12 | +4.75V to +5.25V | 97 | $3.55 |
| AD8343 | dc to 2500 | dc to 2500 | dc to 2500 | -10 | 7 | 16.5 | 2.8 | 14 | +4.5V to +5.5V | 50 | $3.63 |
| AD8344 | 400 to 1200 | 70 to 400 | 470 to 1600 | 0 | 4.5 | 24 | 8.5 | 10 | +4.75V to +5.25V | 84 | $3.55 |
| ADL5350 | 4,000 | 4,000 | 4,000 | +4 | 6.8 | 25 | 19 | 6.5 | +2.7V to +3.5V | 19 | $2.36 |
| ADL5390 | 20 to 2400 | 230 | 20 to 2400 | - | 3.5 | 25 | 13 | 21 | +4.75V to +5.25V | 130 | $7.50 |
| ADL5391 | dc to 2000 | - | - | - | 1 | 14 | 13.2 | - | +4.5V to +5.5V | 135 | $4.89 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5350 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5350-EVALZ | Prodn | EVALUATION BOARDS | 24 | Ind | $99.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| ADL5350ACPZ-R2 | Prodn | 8 ld LFCSP (2x3x.85mm) | 8 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADL5350ACPZ-R7 | Prodn | 8 ld LFCSP (2x3x.85mm) | 8 | Ind | $2.36 | 08/08/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5350ACPZ-WP | Prodn | 8 ld LFCSP (2x3x.85mm) | 8 | Ind | $2.36 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close