Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5320

RECOMMENDED FOR NEW DESIGNS

400 MHz TO 2700 MHz ¼ Watt RF Driver Amplifier

Viewing:

Overview

  • Operation from 400 MHz to 2700 MHz
  • Gain of 16.9 dB at 880 MHz
  • OIP3 of 45 dBm at 880 MHz
  • P1dB of 25.4 dBm at 880 MHz
  • Noise figure: 4.1 dB at 880 MHz
  • Power supply voltage: 3.3 V to 5 V
  • Power supply current: 44 mA to 104 mA
  • Dynamically adjustable bias
  • No bias resistor required
  • Thermally efficient, MSL-1 rated
    SOT-89 package
  • Operating temperature range:
    −40°C to +105°C
  • ESD rating of ±4 kV (Class 3A)

The ADL5320 incorporates a dynamically adjustable biasing circuit that allows for the customization of OIP3 and P1dB performance from 3.3 V to 5 V without the need for an external bias resistor. This feature gives the designer the ability to tailor driver amplifier performance to the specific needs of the design. This feature also creates the opportunity for dynamic biasing of the driver amplifier, where a variable supply is used to allow for full 5 V biasing under large signal conditions and then can reduce the supply voltage when signal levels are smaller and lower power consumption is desirable. This scalability reduces the need to evaluate and inventory multiple driver amplifiers for different output power requirements from 22 dBm to 26 dBm output power levels.

The ADL5320 is also rated to operate across the wide temperature range of −40°C to +105°C for reliable performance in designs that experience higher temperatures, such as power amplifiers. The 1∕4 watt driver amplifier also covers the 400 MHz to 2700 MHz wide frequency range and only requires a few external components to be tuned to a specific band within that wide range. This high performance, broadband RF driver amplifier is well suited for a variety of wired and wireless applications including cellular infrastructure, ISM band power amplifiers, defense equipment, and instrumentation equipment. A fully populated evaluation board is available.

The ADL5320 also delivers excellent adjacent channel power ratio (ACPR) vs. output power and bias voltage. The driver can deliver greater than 17 dBm of output power at 2140 MHz while achieving an ACPR of −55 dBc at 5 V. If the bias is reduced to 3.3 V, the −55 dBc ACPR output power reduces to 9 dBm.

Applications

  • Wireless infrastructure
  • Automated test equipment
  • ISM/AMR applications

ADL5320
400 MHz TO 2700 MHz ¼ Watt RF Driver Amplifier
ADL5320-fbl ADL5320-pc
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-ADL5320

ADL5320 Evaluation Board

Product Details

ADL5320-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single 5 V/300 mA supply. The 5 V supply should be connected to the test loops labeled VSUP and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT. To facilitate tuning for different frequencies the RF input and RF output traces are free of solder mask and have index markings for ease of component placement. The evaluation board ships with tuning components that are optimized for operation from 1805 MHz to 2140 MHz. The ADL5320 data sheet provides recommended tuning components for other frequencies.

EVAL-ADL5320
ADL5320 Evaluation Board

Reference Designs

Simplified Circuit Schematic for I/Q Modulator
CN0375 Circuits from the lab

Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System

Features and Benefits

  • Broadband Transmitter for 3G, 4G, LTE
  • Simple Interface Between DAC and Modulator
  • Low Distortion
CN0375
Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System
Simplified Circuit Schematic for I/Q Modulator
Modified AD9142A Evaluation Board and ADRF6720 Evaluation Board

Latest Discussions

Recently Viewed