ADG936

PRODUCTION

Wideband 4 GH z, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT

Viewing:

Overview

  • Wideband switch: −3 dB @ 4 GHz
  • ADG936 Absorptive Dual SPDT
  • ADG936-R Reflective Dual SPDT
  • High Off Isolation (36 dB @ 1 GHz)
  • Low Insertion Loss (0.9 dB dc to 1 GHz)
  • Single 1.65 to 2.75 V Power Supply
  • CMOS/LVTTL Control Logic
  • 20-lead TSSOP and 4 mm × 4 mm LFCSP Package
  • Low Power Consumption (1 µA max)

The ADG936 / ADG936-R are wideband analog switches that comprise two independently selectable SPDT switches using a CMOS process to provide high isolation and low insertion loss to 1 GHz. The ADG936 is an absorptive/matched dual SPDT with 50 Ω terminated shunt legs; the ADG936-R is a reflective dual SPDT. These devices are designed such that the isolation is high over the dc to 1 GHz frequency range. They have on-board CMOS control logic, eliminating the need for external controlling circuitry. The control inputs are both CMOS and LVTTL compatible. The low power consumption of these CMOS devices makes them ideally suited for wireless applications and general-purpose high frequency switching.

ADG936
Wideband 4 GH z, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT
ADG936 Functional Block Diagram ADG936/ADG936R Pin Configuration ADG936/ADG936R Pin Configuration
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
EVAL-ADG936

ADG936-R Evaluation Board

Product Details

The ADG936-R evaluation board allows designers to evaluate this high performance wideband switch with a minimum of effort. To prove that device meets the user's requirements, the user only requires a power supply and a network analyzer.

EVAL-ADG936
ADG936-R Evaluation Board

Latest Discussions

Recently Viewed