ADG5412
RECOMMENDED FOR NEW DESIGNSHigh Voltage Latch-Up Proof, Quad SPST Switches
- Part Models
- 5
- 1ku List Price
- Starting From $2.57
Part Details
- Latch-up proof
- 8 kV human body model (HBM) ESD rating
- Low on resistance (<10 Ω)
- ±9 V to ±22 V dual-supply operation
- 9 V to 40 V single-supply operation
- 48 V supply maximum ratings
- Fully specified at ±15 V, ±20 V, +12 V, and +36 V
- VSS to VDD analog signal range
- Qualified for automotive applications
The ADG5412/ADG5413 contain four independent single-pole/single-throw (SPST) switches. The ADG5412 switches turn on with Logic 1. The ADG5413 has two switches with digital control logic similar to that of the ADG5412; however, the logic is inverted on the other two switches. Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
The ADG5412 and ADG5413 do not have a VL pin. The digital inputs are compatible with 3 V logic inputs over the full operating supply range.
The on-resistance profile is very flat over the full analog input range, which ensures good linearity and low distortion when switching audio signals. High switching speed also makes the devices suitable for video signal switching. The ADG5413 exhibits break-before-make switching action for use in multiplexer applications.
Product Highlights
- Trench isolation guards against latch-up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
- Low RON.
- Dual-supply operation. For applications where the analog signal is bipolar, the ADG5412/ADG5413 can be operated from dual supplies up to ±22 V.
- Single-supply operation. For applications where the analog signal is unipolar, the ADG5412/ADG5413 can be operated from a single rail power supply up to 40 V.
- 3 V logic compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
- No VL logic power supply required.
Applications
- Relay replacement
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
Documentation
Data Sheet 2
User Guide 1
Product Selection Guide 1
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG5412BCPZ-REEL7 | 16 ld LFCSP 4x4 | ||
ADG5412BRUZ | 16 ld TSSOP | ||
ADG5412BRUZ-REEL7 | 16 ld TSSOP | ||
ADG5412WBCPZ-REEL7 | LFCSP:LEADFRM CHIP SCALE | ||
ADG5412WBRUZ-REEL7 | TSSOP 4.4 MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 26, 2017 - 17_0145 ADG5412/ADG5413, ADG5404, and ADG5436 Datasheet Specification Change |
||
ADG5412BCPZ-REEL7 | PRODUCTION | |
ADG5412BRUZ | PRODUCTION | |
ADG5412BRUZ-REEL7 | PRODUCTION | |
Jun 7, 2011 - 11_0115 ADG5412/ADG5413/ADG5436/ADG5404/ADG5408/ADG5409/ADG5433/ADG5434 N-plug layer Edits |
||
ADG5412BCPZ-REEL7 | PRODUCTION | |
ADG5412BRUZ | PRODUCTION | |
ADG5412BRUZ-REEL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG5412BRUZ | PRODUCTION | |
ADG5412BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG5412BRUZ | PRODUCTION | |
ADG5412BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5412
- ADG5412BF
- ADG5412F
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.