ADG528F
PRODUCTION4-Channel/8-Channel Fault-Protected Analog Multiplexers
- Part Models
- 1
- 1ku List Price
- Starting From $7.96
Overview
- Low on resistance (300 Ω typical)
- Fast Switching Times
ton 250 ns max
toff 250 ns max - Low Power Dissipation (3.3 mW Max)
- Fault and overvoltage protection (- 40 V to + 55 V)
- All Switches off with power supply off
- Analog output of on channel clamped within power supplies if an overvoltage occurs
- Latch-up proof construction
- Break-before-make switching action
- TTL and CMOS compatible inputs
The ADG528F is a CMOS analog multiplexer, with the comprising eight single channels. The multiplexer provides fault protection. Using a series n-channel, p-channel, n-channel MOSFET structure, both device and signal source protection is provided in the event of an overvoltage or power loss. The multiplexer can withstand continuous overvoltage inputs from -40 V to +55 V. During fault conditions, the multiplexer input (or output) appears as an open circuit and only a few nanoamperes of leakage current will flow. This protects not only the multiplexer and the circuitry driven by the multiplexer, but also protects the sensors or signal sources which drive the multiplexer.
The ADG528F switch one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1 and A2. The ADG528F has on-chip address and control latches that facilitate microprocessor interfacing. An EN input on each device is used to enable or disable the device. When disabled, all channels are switched OFF.
PRODUCT HIGHLIGHTS
- Fault protection. The ADG528F can withstand continuous voltage inputs from −40 V to +55 V. When a fault occurs due to the power supplies being turned off, all the channels are turned off and only a leakage current of a few nanoamperes flows.
- On channel turns off while fault exists.
- Low RON.
- Fast switching times.
- Break-before-make switching. Switches are guaranteed break-before-make so that input signals are protected against momentary shorting.
- Trench isolation eliminates latch-up. A dielectric trench separates the p-channel and n-channel MOSFETs thereby preventing latch-up.
APPLICATIONS
- Existing multiplexer applications (both fault-protected and nonfault-protected)
- New designs requiring multiplexer functions
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG528FBPZ | 20-Lead Flatpack |
This is the most up-to-date revision of the Data Sheet.