Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADA4927-1

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Current Feedback Differential ADC Driver

Viewing:

Overview

  • Extremely low harmonic distortion
    • −105 dBc HD2 at 10 MHz
    • −91 dBc HD2 at 70 MHz
    • −87 dBc HD2 at 100 MHz
    • −103 dBc HD3 at 10 MHz
    • −98 dBc HD3 at 70 MHz
    • −89 dBc HD3 at 100 MHz
  • Better distortion at higher gains than VF amplifiers
  • Low input voltage noise: 1.4 nV/√Hz
  • High speed
    • −3 dB bandwidth of 2.3 GHz
    • 0.1 dB gain flatness: 150 MHz
    • Slew rate: 5000 V/µs, 25% to 75%
    • Fast 0.1% settling time: 10 ns
  • Low input offset voltage: 0.3 mV typical
  • Externally adjustable gain
  • Stability and bandwidth controlled by feedback resistor
  • See data sheet for additional features
ADA4927-1
Ultralow Distortion Current Feedback Differential ADC Driver
ADA4927-1 Functional Block Diagram ADA4927-1 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

SPICE Model 1


Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

No discussions on ADA4927-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed