ADA4861-3

PRODUCTION

High Speed, Low Cost, Triple Op-Amp

Viewing:

Overview

  • High-speed
    730 MHz –3dB bandwidth
    625 V/µs slew rate
    13 ns settling time to 0.5%
  • Wide supply range: 5 V to 12 V
  • Low power: 6 mA/amplifier
  • 0.1 dB flatness: 100 MHz
  • Differential gain: 0.01%
  • Differential phase: 0.02°
  • Low voltage offset: 100 µV (typ)
  • High output current: 25 mA
  • Power down
ADA4861-3
High Speed, Low Cost, Triple Op-Amp
ADA4861-3-pcl
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4891-3 PRODUCTION Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Triple)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADA4861-3

ADA4861-3 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADA4861-3.

EVAL-ADA4861-3
ADA4861-3 Evaluation Board

Latest Discussions

No discussions on ADA4861-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed