ADA4062-2

PRODUCTION

Low Power JFET-Input Dual Op Amp

Viewing:

Overview

  • Low input bias current: 50 pA maximum
  • Offset voltage
    1.5 mV maximum for ADA4062-2 B grade
    2.5 mV maximum for ADA4062-2 A grade
  • Offset voltage drift: 4 μV/°C typical
  • Slew rate: 3.3 V/μs typical
  • CMRR: 90 dB typical
  • Low supply current: 165 μA typical
  • High input impedance
  • Unity-gain stable
  • Packaging: SOIC, MSOP, LFCSP and TSSOP

The ADA4062-2 and ADA4062-4 are dual and quad JFET-input amplifiers with industry-leading performance. They offer lower power, offset voltage, drift, and ultralow bias current. The ADA4062-2 B grade (SOIC package) features a typical low offset voltage of 0.5 mV, an offset drift of 4 μV/°C, and a bias current of 2 pA.

The ADA4062 family is ideal for various applications, including process control, industrial and instrumentation equipment, active filtering, data conversion, buffering, and power control and monitoring. With a low supply current of 165 μA per amplifier, they are well suited for lower power applications.

The ADA4062 family is also specified for the extended industrial temperature range of −40°C to +125°C. The ADA4062-2 is available in lead-free, 8-lead SOIC, 8-lead MSOP, and 10-lead LFCSP (1.6 mm × 1.3 mm × 0.55 mm) packages, and the ADA4062-4 is available in a lead-free, 14-lead TSSOP package.

Applications
  • Power control and monitoring
  • Active filters
  • Industrial/process control
  • Body probe electronics
  • Data acquisition
  • Integrators
  • Input buffering
  • ADA4062-2
    Low Power JFET-Input Dual Op Amp
    ADA4062-2-fbl
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    ADI Circuit Explorer™

    ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

    SPICE Model 1


    Evaluation Kits

    eval board
    EVAL-OPAMP-2

    EVAL-OPAMP-2 Evaluation Board

    Product Details

    The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

    • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
    • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
    • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

    EVAL-OPAMP-2
    EVAL-OPAMP-2 Evaluation Board
    EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

    Latest Discussions

    No discussions on ADA4062-2 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed