AD9639

PRODUCTION

Quad 12-Bit, 170/210 MSPS, Serial Output 1.8 V A/D Converter

Viewing:

Overview

  • 4 ADCs in one package
  • JESD204 coded serial digital outputs
  • On-chip temperature sensor
  • −95 dB channel-to-channel crosstalk
  • SNR: 65 dBFS with AIN = 85 MHz at 210 MSPS
  • SFDR: 77 dBc with AIN = 85 MHz at 210 MSPS
  • Excellent linearity
    DNL = ±±0.28 (typical)
    INL = ± ±0.7 LSB (typical)
  • 780 MHz full power analog bandwidth
  • Power dissipation: 325 mW per channel at 210 MSPS
  • 1.25 V p-p input voltage range, adjustable up to 1.5 V p-p
  • 1.8 V supply operation
  • Clock duty cycle stabilizer
  • Serial port interface features
    Power-down modes
    Digital test pattern enable
    Programmable header
    Programmable pin functions (PGMx, PDWN)
AD9639
Quad 12-Bit, 170/210 MSPS, Serial Output 1.8 V A/D Converter
AD9639 Functional Block Diagram AD9639 PC
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
Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9639 IBIS Models 1

AD9639 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9639

AD9639 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9639.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05
EVAL-AD9639
AD9639 Evaluation Board

Latest Discussions

Recently Viewed