AD9626

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter

Viewing:

Overview

  • SNR = 64.8 dBFS @ fIN up to 70 MHz @
    250 MSPS
  • ENOB of 10.5 @ fIN up to 70 MHz @
    250 MSPS (−1.0 dBFS)
  • SFDR = 80 dBc @ fIN up to 70 MHz @
    250 MSPS (−1.0 dBFS)
  • Excellent Linearity
    DNL = ±0.3 LSB typical
    INL = ±0.7 LSB typical
  • CMOS outputs
    Single data port at up to 250 MHz
    Interleaved dual port @ 1/2 sample rate up to 125 MHz
  • 700 MHz full power analog bandwidth
  • On-chip reference, no external decoupling required
  • Integrated input buffer and track-and-hold
  • Low power dissipation
    272 mW @ 170 MSPS
    364 mW @ 250 MSPS
  • Programmable input voltage range
    1.0 V to 1.5 V, 1.25 V nominal
  • 1.8 V analog and digital supply operation
  • Selectable output data format (offset binary, twos complement, Gray code)
AD9626
12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
AD9626 Functional Block Diagram AD9626 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9626 IBIS Models 1

AD9626 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9626

AD9626 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9626
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9626-250EBZ is an evaluation board for the AD9626, single 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9626.

The AD9626 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

EVAL-AD9626
AD9626 Evaluation Board
Dual 10-16 bit 20-125MSPS ADC Evaluation Board - Angle View Dual 10-16 bit 20-125MSPS ADC Evaluation Board - Top View Dual 10-16 bit 20-125MSPS ADC Evaluation Board - Bottom View

Latest Discussions

Recently Viewed