AD8669

PRODUCTION

Quad, Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifiers

Viewing:

Overview

  • Low offset voltage: 175 μV maximum at VSY = 5 V
  • Low supply current: 275 μA maximum per amplifier
  • Single-supply operation: 5 V to 16 V
  • Low noise: 23 nV/√Hz
  • Low input bias current: 300 fA
  • Unity-gain stable
  • Packages available
    • 14-lead SOIC
    • 14-lead TSSOP

The AD8663 / AD8667 / AD8669 are rail-to-rail output amplifiers that use the Analog Devices, Inc., patented DigiTrim® trimming technique to achieve low offset voltage. The AD8663 / AD8667 / AD8669 feature an extended operating range with supply voltages up to 16 V. They also feature low input bias current, low input offset voltage, and low current noise.

The combination of low offset, very low input bias current, and a wide supply range makes these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth.

The ability to operate the device for single (5 V to 16 V) or dual supplies (±2.5 V to ±8 V) supports many applications. The railto-rail outputs provide increased dynamic range to drive low frequency data converters. The low bias current drift is wellsuited for precision I-to-V converters. The combination of precision offset, offset drift, and low noise also make the op amps ideal for gain, dc offset adjust, and active filter in both instrumentation and medical applications. These low power op amps can be used in IR thermometers, pH and ORP instruments, pressure transducer front ends, and other sensor signal conditioning circuits that are used in remote or wireless applications.

The AD8663 / AD8667 / AD8669 are specified over the extended industrial temperature range of −40°C to +125°C. The single AD8663 is available in a narrow 8-lead SOIC package and a very thin, 8-lead LFCSP. The dual AD8667 is available in a narrow 8-lead SOIC package and an 8-lead MSOP. The quad AD8669 is available in a 14-lead SOIC and 14-lead small TSSOP.

Applications

  • Sensor front ends
  • Transimpedance amplifiers
  • Electrometer applications
  • Photodiode amplification
  • Low power ADC drivers
  • Medical diagnostic instruments
  • pH and ORP meters and probes
  • DAC or REF buffers

AD8669
Quad, Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifiers
AD8669-pcl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8669

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed