AD8652

PRODUCTION

50 MHz, Precision Low Distortion, Low Noise CMOS Dual Op Amp

Viewing:

Overview

  • Single Supply Operation: 2.7 V to 5.5 V
  • Space-Saving MSOP Packaging
  • Bandwidth: 50 MHz @ 5 V
  • Offset Voltage: 100uV typ
  • 41 V/us Slew Rate
  • Rail-to-Rail Input and Output Swing
  • Input Bias Current: 1 pA
  • Supply Current: 8 mA/op amp

The AD8651 and AD8652 are high precision low noise low distortion rail-to-rail CMOS operational amplifiers running at single supply voltage from 2.7V to 5.5V.

The single and dual amplifiers are both offered in the 8-Lead SOIC package and the single is also offered in the 8- Lead MSOP package.

The AD8651/2 features high speed, high bandwidth, low noise and high precision. They are rail-to-rail output amplifiers with a gain bandwidth of 50 MHz and typical voltage offset of 150uV from a 5V supply. It also features low noise of 5nV per square root Hertz.

The AD8651/2 can be used in communication areas, such as cell phone transmission power control, fiber optics networking, wireless networking and video line drivers.

The AD8651/2 are specified over the extended industrial (-40°C to +125C°) temperature range.

AD8652
50 MHz, Precision Low Distortion, Low Noise CMOS Dual Op Amp
AD8652-pcl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

Recently Viewed