AD8631

Obsolete

1.8 V, 5 MHz Rail-to-Rail Low Power Operational Amplifiers

Viewing:

Overview

Suggested Replacement Parts

AD8615 PRODUCTION

Precision 20 MHz CMOS Single RRIO Operational Amplifier

AD8631
1.8 V, 5 MHz Rail-to-Rail Low Power Operational Amplifiers
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

Latest Discussions

No discussions on AD8631 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed