AD8565

PRODUCTION

16 V Rail-to-Rail Operational Amplifier (Single)

Viewing:

Overview

  • Single-supply operation: 4.5 V to 16 V
  • Input capability beyond the rails
  • Rail-to-rail output swing
  • Continuous output current: 35 mA
  • Peak output current: 250 mA
  • Offset voltage: 10 mV
  • Slew rate: 6 V/μs
  • Unity gain stable with large capacitive loads
  • Supply current: 700 μA per amplifier
  • Qualified for automotive applications
AD8565
16 V Rail-to-Rail Operational Amplifier (Single)
AD8565 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8565

SPICE Model 1

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed