AD8529

PRODUCTION

8 MHz Rail-to-Rail Operational Amplifier

Viewing:

Overview

  • Space-saving SC70 and SOT-23 packaging
  • Wide bandwidth: 8 MHz @ 5 V
  • Low offset voltage: 1.2 mV maximum
  • Rail-to-rail output swing
  • 2.9 V/μs slew rate
  • Unity gain stable
  • Single-supply operation: 2.7 V to 12 V

The AD8519 and AD8529 are rail-to-rail output bipolar amplifiers with a unity gain bandwidth of 8 MHz and a typical voltage offset of less than 1 mV.

The AD8519 brings precision and bandwidth to the SC70 and SOT-23 packages. The low supply current makes the AD8519/AD8529 ideal for battery-powered applications. The rail-to-rail output swing of the AD8519/AD8529 is larger than standard video op amps, making them useful in applications that require greater dynamic range than standard video op amps. The 2.9 V/μs slew rate makes the AD8519/AD8529 a good match for driving ASIC inputs such as voice codecs.

The small SC70 package makes it possible to place the AD8519 next to sensors, reducing external noise pickup.

The AD8519/AD8529 is specified over the extended industrial (−40°C to +125°C) temperature range. The AD8519 is available in 5-lead SC70 and 5-lead SOT-23 packages, and an 8-lead SOIC surface-mount package. The AD8529 is available in 8-lead SOIC and 8-lead MSOP packages.

Applications

  • Portable communications
  • Microphone amplifiers
  • Portable phones
  • Sensor interface
  • Active filters
  • PCMCIA cards
  • ASIC input drivers
  • Wearable computers
  • Battery-powered devices
  • Voltage reference buffers
  • Personal digital assistants
  • AD8529
    8 MHz Rail-to-Rail Operational Amplifier
    AD8529-fbl
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    SPICE Model 1


    Evaluation Kits

    eval board
    EVAL-OPAMP-2

    EVAL-OPAMP-2 Evaluation Board

    Product Details

    The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

    • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
    • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
    • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

    EVAL-OPAMP-2
    EVAL-OPAMP-2 Evaluation Board
    EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

    Latest Discussions

    Recently Viewed