AD8370

PRODUCTION

750 MHz Digitally Controlled Variable Gain Amplifier

Viewing:

Overview

  • Low Frequency to 750MHz (-3dB bandwidth)
  • Output 1dB Compression Point +15.8dBm (70MHz)
  • Noise Figure 7dB
  • Single Supply 3V to 5V with Power Down
  • Fully Differential input and outputs
  • Three Wire Serial Digital Interface
  • Two Pin Selectable Gain Ranges,
    Low Range –11dB to +17dB
    High Range +6dB to +34dB
  • Output Third Order Interface
    +35dBm (70MHz)
AD8370
750 MHz Digitally Controlled Variable Gain Amplifier
AD8370-fbl AD8370-pc
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
Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-AD8370

Evaluating the AD8370, 750MHz Digitally Controlled Variable Gain Amplifier

Features and Benefits

Product Details

The AD8370-ACE-EVALZ evaluation board allows the manual control of the AD8370 through the USB port on a Microsoft® Windows® PC via a SDP-S interface board.

Additional information on the AD8370 is provided in the AD8370 data sheet. Consult the data sheet in conjunction with this user guide when using the AD8370-ACE-EVALZ evaluation board.

EVAL-AD8370
Evaluating the AD8370, 750MHz Digitally Controlled Variable Gain Amplifier
AD8370-EVALZ Board Photo Angle View AD8370-EVALZ Board Photo Top View AD8370-EVALZ Board Photo Bottom View

Latest Discussions

Recently Viewed