AD8303

Obsolete

+3 V, Dual, Serial Input Complete 12-Bit DAC

Viewing:

Part Details

  • Complete Dual 12-Bit DAC
  • Pretrimmed Internal Voltage Reference
  • Single +3 V Operation
  • 0.5mV/Bit with 2.0475 v Full Scale
  • Low Power: 9.6 mW
  • 3-Wire Serial SPI Compatible Interface
  • Power Shutdown IDD; 1 µA
  • Compact SO-14, 1.75 mm
    Height Package
AD8303
+3 V, Dual, Serial Input Complete 12-Bit DAC
AD8303-fbl
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD5623R PRODUCTION Dual 12-Bit nanoDAC® with 5 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed