AD8183

PRODUCTION

380 MHz, 25mA, Triple 2:1, Buffered (Gain = +1) Multiplexer

Viewing:

Overview

  • Fully Buffered Inputs and Outputs
  • Fast Channel-to-Channel Switching: 15 ns
  • High Speed
    380 MHz Bandwidth (-3 dB) 200 mV p-p
    310 MHz Bandwidth (-3 dB) 2 V p-p
    1000 V/µs Slew Rate G = +1, 2 V Step
    1150 V/µs Slew Rate G = +2, 2 V Step
    Fast Settling Time of 15 ns to 0.1%
  • Low Power: 25 mA
  • Excellent Video Specifications (RL = 150 Ω)
    Gain Flatness of 0.1 dB to 90 MHz
    0.01% Differential Gain Error
    0.02° Differential Phase Error
  • Low All-Hostile Crosstalk:
    84 dB @ 5 MHz
    54 dB @ 50 MHz
  • Low Channel-to-Channel Crosstalk
    56 dB at 100 MHz
  • High "OFF" Isolation of -100 dB @ 10 MHz
  • Low Cost
AD8183
380 MHz, 25mA, Triple 2:1, Buffered (Gain = +1) Multiplexer
AD8183-8185-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8183

AD8183 Evaluation Board

Product Details

This page provides ordering information for the AD8183 380 MHz, 25mA, Triple 2:1, Buffered (Gain = +1) Multiplexer evaluation board.

EVAL-AD8183
AD8183 Evaluation Board

Latest Discussions

Recently Viewed