Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8120

PRODUCTION

Triple Skew-Compensating Video Delay Line with Analog and Digital Control

Viewing:

Overview

  • Corrects for unshielded twisted pair (UTP) cable delay skew
  • Delay of up to 50 ns per channel
  • High speed
    200 MHz BW @ VOUT = 1.4 V p-p and 0 ns delay
    150 MHz BW @ VOUT = 1.4 V p-p and 50 ns delay
  • Excellent channel-to-channel matching
    30 mV offset matching RTI
    0.8% gain matching
  • Low output offset
    ±30 mV RTI
    No external circuitry required to correct for offsets
  • Independent red, green, and blue delay controls
  • Drives 4 double-terminated video loads
  • Digital and analog delay control
    6-bit SPI bus
    I2C bus
    Analog voltage control
  • See data sheet for additional features
AD8120
Triple Skew-Compensating Video Delay Line with Analog and Digital Control
AD8120-fbL AD8120-pc
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed