AD8075

PRODUCTION

500 MHz, G=+1 and +2 Triple Video Buffers with Disable

Viewing:

Overview

  • Dual supply ±5 V
  • High-speed fully buffered inputs and outputs
    600 MHz bandwidth (–3 dB) 200 mV p-p
    500 MHz bandwidth (–3 dB) 2 V p-p
    1600 V/µs slew rate, G = +1
    1350 V/µs slew rate, G = +2
  • Fast settling time: 4 ns
  • Low supply current: <30 mA
  • High “OFF” isolation of 90 dB @ 10 MHz
  • Fast output disable feature
  • Excellent video specifications
    (RL = 150 Ω):
    Gain flatness of 0.1 dB to 50 MHz
    0.01% differential gain error
    0.01° differential phase error
  • “All hostile“ crosstalk
    –80 dB @ 10 MHz
    –50 dB @ 100 MHz
  • Low cost
AD8075
500 MHz, G=+1 and +2 Triple Video Buffers with Disable
AD8074-8075-fbl
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
Request a Driver/Software

Tools & Simulations

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Evaluation Kits

EVAL-AD8075
AD8075 Evaluation Board

Latest Discussions

Recently Viewed