AD8073

Obsolete

Low Cost, Triple Video Amplifier

Viewing:

Overview

  • Very Low Cost
  • Good Video Specifications (RL = 150 Ω)
    Gain Flatness of 0.1 dB to 10 MHz
    0.05% Differential Gain Error
    0.1° Differential Phase Error
  • Low Power
    3.5 mA/Amplifier Supply Current
    Operates on Single 5 V to 12 V Supply
  • High Speed
    100 MHz, –3 dB Bandwidth (G = +2)
    500 V/µs Slew Rate
    Fast Settling Time of 25 ns (0.1%)
  • Easy to Use
    30 mA Output Current
    Output Swing to 1.3 V of Rails
    on Single 5 V Supply
AD8073
Low Cost, Triple Video Amplifier
AD8073-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8073

AD8073 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8073. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8073
AD8073 Evaluation Board

Latest Discussions

Recently Viewed