AD8016

Obsolete

Full Rate ADSL Line Driver With Powerdown

Viewing:

Overview

  • xDSL Line Driver that Features Full ADSL CO (CentralOffice) Performance on ±12 V Supplies
  • Low Power Operation
    ±5 V to ±12 V Voltage Supply
    12.5 mA/Amp (Typ) Total Supply Current
    Power Reduced Keep Alive
    Current of 4.5 mA/Amp
  • High Output Voltage and Current Drive
    IOUT = 600 mA
    40 V p-p Differential Output Voltage
    RL = 50 Ω,VS = ±12 V
  • Low Single-Tone Distortion
    –75 dBc @ 1 MHz SFDR,
    RL = 100 Ω, VO = 2 V p-p
    MTPR = –75 dBc, 26 kHz to 1.1 MHz,
    ZLINE = 100 Ω,
    PLINE = 20.4 dBm
  • High Speed
    78 MHz Bandwidth (–3 dB), G = +5
    40 MHz Gain Flatness
    1000 V/µs Slew Rates

The AD8016 is a 2nd generation DSL line driver capable of delivering full rate ADSL from the Central Office on a cool 1.5 W total power dissipation.

With the addition of a flexible Standby functionality, and packaged in a 20-Lead PSOP, a 24-Lead SOIC, and a 28-Lead TSSOP package, the AD8016 is optimized for DSL line driving at both ends of the line. Novel circuit design and a new ±12 V, high speed bipolar process enable each amplifier in the dual AD8016 to deliver 20 V pk-to-pk output voltage and more than 400 mA typical output current.

The combination of a breakthrough in two stage current gain and high speed bipolar process technology means that the AD8016 can deliver low distortion output voltages to within 2 V of the power supply rail, setting the standard in high efficiency.

AD8016
Full Rate ADSL Line Driver With Powerdown
AD8016-pcl