AD7952

PRODUCTION

14-Bit, 1 MSPS, Differential, Programmable Input PulSAR® ADC

Viewing:

Overview

  • Multiple pins/software-programmable input ranges
    +5 V (10 VP-P), +10 V (20 VP-P),
    ±5 V (20 VP-P), ±10 V (40 VP-P)
  • Pins or serial SPI®-compatible input ranges/mode selection
  • Throughput
    1 MSPS (warp mode)
    800 kSPS (normal mode)
    670 kSPS (impulse mode)
  • 14-bit resolution with no missing codes
  • INL: ±0.3 LSB typical, ±1 LSB maximum (±61 ppm of FSR)
  • SNR: 85 dB @ 2 kHz
  • iCMOS® process technology
  • 5 V internal reference: typical drift 3 ppm/°C; TEMP output
  • No pipeline delay (SAR architecture)
  • Parallel (14- or 8-bit bus) and serial 5 V/3.3 V interface
  • SPI-/QSPI™-/MICROWIRE™-/DSP-compatible
  • Power dissipation
    235 mW @ 1 MSPS
    10 mW @ 1 kSPS
AD7952
14-Bit, 1 MSPS, Differential, Programmable Input PulSAR® ADC
AD7952 Functional Block Diagram AD7952 Pin Configuration
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
ADA4922-1 PRODUCTION High Voltage, Differential 18-Bit ADC Driver
Operational Amplifiers (Op Amps) 6
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Voltage References 2
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed