AD795

PRODUCTION

Low Power, Low Noise Precision FET Op Amp

Viewing:

Overview

  • Low power replacement for Burr-Brown
    • OPA111, OPA121 op amps
  • Low noise
    • 3.3 μV P-P maximum, 0.1 Hz to 10 Hz
    • 11 nV/√Hz maximum at 10 kHz
    • 0.6 fA/√Hz at 1 kHz
  • High dc accuracy
    • 500 μV maximum offset voltage
    • 10 μV/°C maximum drift
    • 2 pA maximum input bias current
    • Low power: 1.5 mA maximum supply current
AD795
Low Power, Low Noise Precision FET Op Amp
AD795 Pin Configuration AD795 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD795

AD795 SPICE Macro Models 3

  • AD795 SPICE Macro Model Rev. A, 11/94
  • AD795J SPICE Macro Model Rev. A, 11/94
  • AD795K SPICE Macro Model Rev. A, 11/94
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed