AD743

NOT RECOMMENDED FOR NEW DESIGNS

Ultralow Noise BiFET Op Amp

Viewing:

Overview

  • Ultralow Noise Performance
    2.9 nV/vHz at 10 kHz
    0.38 µV p-p, 0.1 Hz to 10 Hz
    6.9 fA/vHz Current Noise at 1 kHz
  • Excellent DC Performance
    0.5 mV Max Offset Voltage
    250 pA Max Input Bias Current
    1000 V/mV Min Open-Loop Gain
  • AC Performance
    2.8 V/µs Slew Rate
    4.5 MHz Unity-Gain Bandwidth
    THD = 0.0003% @ 1 kHz
    Available in Tape and Reel in
    Accordance with EIA-481A Standard
AD743
Ultralow Noise BiFET Op Amp
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

AD743 SPICE Macro Models 6

Latest Discussions

Recently Viewed