AD737

PRODUCTION

Low Cost, Low Power, True RMS-to-DC Converter

Viewing:

Part Details

  • Computes
    True rms value
    Average rectified value
    Absolute value
  • The AD737 output is negative going; the AD736 is a positive output-going version of the same basic device
  • See datasheet for additional features
AD737
Low Cost, Low Power, True RMS-to-DC Converter
AD737 Functional Block Diagram AD737 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD8436 RECOMMENDED FOR NEW DESIGNS Low Cost, Low Power, True RMS-to-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD737

AD737 Evaluation Board

Product Details

An evaluation board, AD737-EVALZ, is available for experiments or for becoming familiar with rms-to-dc converters. The board is designed for multipurpose applications. The board is configured for dual supplies with the high impedance input connected and the power-down feature disabled. Please refer to the AD737 data sheet for more information.

EVAL-AD737
AD737 Evaluation Board

Latest Discussions

Recently Viewed